IESNA:LM-63-2002
[TEST]P947096
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-750-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12205
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1337.1 1460.4 1594.5 1737 1860.3 1963.6 2041.9 2087.7 2095.2 2072.7
2049.4 2047.7 2061.9 2092.7 2165.2 2345.9 2795 3468.9 4069.6 4531.1
4886 5220.9 5523.3 5807.4 5998.1 5723.2 4632.7 3240.7 2241 1507
635.6 201.6 95.8 41.7 13.3 0 0
1337.1 1462.9 1604.5 1742 1866.1 1969.4 2052.7 2098.5 2105.2 2085.2
2059.4 2058.5 2069.4 2101 2175.2 2316.8 2703.3 3360.6 4030.4 4508.6
4877.6 5249.2 5533.3 5811.5 6017.3 5839.8 4830.2 3448.9 2348.4 1562.8
676.5 219.1 111.6 49.2 17.5 0 0
1337.1 1461.2 1598.7 1731.1 1849.4 1947.7 2023.5 2071 2076 2058.5
2039.4 2036 2047.7 2079.4 2150.2 2282.6 2596.7 3189 3855.5 4373.6
4756.9 5160.1 5542.4 5893.2 6189.7 6274.7 5594.9 4353.6 2937.4 1907.7
883.1 348.2 195.8 108.3 50 16.7 0
1337.1 1451.2 1578.7 1705.3 1811.9 1902.7 1975.2 2012.7 2025.2 2017.7
2003.5 2001.9 2011.9 2026.9 2068.5 2152.7 2296 2625.8 3189 3835.5
4410.3 4944.3 5489.1 6002.3 6493 6876.2 7135.3 7156.1 6707.9 5321.7
2990.7 1070.5 429.9 229.9 105.8 24.2 0
1337.1 1434.6 1547 1662.8 1763.6 1849.4 1917.7 1963.6 1984.4 1989.4
1988.5 1993.5 2007.7 2021 2047.7 2108.5 2215.1 2375.9 2676.7 3184.8
3848.8 4557.7 5270.9 6013.1 6625.4 7203.6 7770.9 8404.9 8898.9 8535.7
6752.9 3719.7 1463.7 654.8 276.6 28.3 0
1337.1 1425.4 1524.5 1624.5 1716.1 1800.3 1868.6 1921.9 1951.1 1971.9
1986.9 2011 2047.7 2076.9 2104.3 2147.7 2240.1 2388.4 2615 2892.4
3301.5 3837.1 4446.9 5101.7 5777.4 6526.3 7362.7 8344.9 9697.8 10501.7
9607.8 7221.9 3927.9 1401.2 348.2 20 0
1337.1 1420.4 1517.9 1618.7 1707.8 1791.9 1864.4 1916.9 1948.6 1968.6
1989.4 2013.5 2048.5 2079.4 2111.8 2160.2 2250.1 2395.9 2624.2 2918.3
3310.6 3835.5 4431.1 5072.6 5761.5 6518.8 7373.5 8407.4 9696.1 10453.4
9477 7083.6 3908.8 1429.6 344.1 22.5 0
1337.1 1403.7 1483.7 1571.2 1655.3 1737 1810.3 1871.9 1916.1 1950.2
1986 2029.4 2076.9 2116.8 2156 2211.8 2301.8 2440.9 2647.5 2929.1
3287.3 3725.5 4251.2 4856.8 5541.6 6312.2 7153.6 8062.5 9178.8 10031.9
8865.6 5536.6 2511.7 854.7 203.3 17.5 0
1337.1 1392.9 1452.9 1522 1597 1672.8 1747.8 1813.6 1873.6 1926.1
1981 2033.5 2083.5 2127.7 2177.7 2250.1 2354.3 2515.1 2756.6 3086.5
3523.1 4043.7 4647.7 5307.5 5979 6685.4 7411 8181.6 8948 9206.3
8180 5482.5 2358.4 707.3 284.9 79.1 0
1337.1 1373.7 1417.1 1467 1529.5 1597.8 1664.5 1733.6 1796.9 1861.1
1926.1 1985.2 2035.2 2088.5 2145.2 2212.6 2317.6 2485.9 2745.8 3124.9
3618 4187 4796 5413.3 6028.1 6645.4 7281.1 7890 8167.5 7638.5
6014.8 3017.4 814.7 309.1 168.3 46.7 0
1337.1 1353.7 1375.4 1410.4 1457 1507.9 1568.7 1627.8 1692 1752
1821.9 1889.4 1956.1 2026 2098.5 2185.2 2304.3 2489.2 2767.5 3183.2
3728.8 4376.1 5000.9 5539.1 6004.8 6445.5 6803.7 6888.7 6455.5 5274.2
3290.6 1203 241.6 74.1 25.8 9.2 0
1337.1 1343.7 1352.9 1379.6 1417.9 1460.4 1511.2 1563.7 1620.3 1681.1
1746.1 1812.8 1886.1 1961.1 2044.4 2144.3 2275.1 2467.6 2737.5 3107.4
3603 4177.9 4705.2 5033.4 5184.2 5211.7 5100.1 4746.9 4099.6 3143.2
1850.3 629.8 143.3 40.8 11.7 5 0
1337.1 1330.4 1331.3 1345.4 1371.2 1402.9 1441.2 1482 1522.9 1561.2
1603.7 1642.8 1688.6 1732.8 1781.1 1839.4 1925.2 2060.2 2273.5 2584.2
2983.2 3388.1 3667.2 3706.3 3483.1 3068.2 2475.1 1737.8 990.5 453.2
194.1 73.3 27.5 10.8 5 0.8 0
1337.1 1307.1 1289.6 1279.6 1271.3 1256.3 1230.5 1189.6 1135.5 1071.3
998 920.5 843.1 773.9 720.6 681.5 653.1 642.3 698.1 827.2
970.5 1088 1081.3 891.4 624.8 416.5 288.2 200.8 134.1 83.3
52.5 33.3 16.7 6.7 1.7 0 0
1337.1 1285.4 1245.4 1195.5 1123.8 1034.7 929.7 812.2 687.3 564.8
475.7 429 419 423.2 437.4 449.9 459.9 460.7 449.9 427.4
402.4 377.4 350.7 321.6 283.2 235.8 184.1 132.5 99.1 72.5
46.7 27.5 10.8 4.2 1.7 0 0
1337.1 1266.3 1194.6 1098.8 967.2 823.1 672.3 539 462.4 436.5
423.2 411.5 402.4 393.2 388.2 384.9 380.7 371.6 351.6 322.4
293.2 264.1 235.8 203.3 170.8 142.5 121.6 103.3 81.6 55.8
28.3 14.2 6.7 2.5 0 0 0
1337.1 1247.1 1146.3 993 823.1 650.6 514.8 463.2 448.2 435.7
423.2 410.7 398.2 385.7 367.4 346.6 322.4 294.1 263.3 233.3
204.9 179.9 160 144.1 129.1 115 100 79.1 54.1 36.7
24.2 13.3 5.8 2.5 0 0 0
1337.1 1235.4 1098 918.9 717.3 547.3 478.2 464 450.7 436.5
424.9 410.7 395.7 377.4 354.1 324.9 293.2 260.8 226.6 193.3
165.8 148.3 135.8 124.1 111.6 99.1 85 67.5 53.3 42.5
30.8 20 6.7 0.8 0 0 0
1337.1 1218.8 1051.3 838.9 630.6 507.3 479.9 466.5 453.2 439
426.5 413.2 397.4 375.7 346.6 315.7 278.2 240.8 199.9 170.8
151.6 140 130.8 120.8 110 96.6 80 65.8 55 43.3
31.7 20 5.8 0 0 0 0
1337.1 1217.1 1036.3 808.1 597.3 502.3 484.8 470.7 456.5 443.2
429.9 414.9 399 375.7 347.4 309.9 267.4 224.9 189.9 163.3
146.6 135.8 125.8 115 102.5 86.6 69.1 57.5 46.7 35.8
24.2 13.3 3.3 0 0 0 0
1337.1 1217.1 1025.5 791.4 583.2 502.3 488.2 474 458.2 443.2
429.9 415.7 399.9 379 352.4 315.7 270.7 225.8 187.4 159.1
142.5 132.5 122.5 110.8 96.6 76.6 59.1 49.2 40 30
19.2 7.5 0.8 0 0 0 0
1337.1 1221.3 1030.5 793.9 583.2 502.3 488.2 474 459 444.9
430.7 416.5 401.5 381.5 354.9 314.1 269.1 222.4 184.1 156.6
141.6 131.6 120.8 110 95 71.6 55.8 46.7 36.7 26.7
16.7 5.8 0 0 0 0 0
